- Antriebstechnik
- Automatisierungstechnik
- Automatisierungssysteme
- Bedien-und Beobachtungssysteme SIMATIC HMI
- Identifikation und Lokalisierung
- Industrielle Kommunikation
- Industrial Ethernet
- Verkabelungstechnik
- Übersicht Passive Netzkomponenten
- Übersicht Twisted Pair
- Industrial Ethernet FastConnect
- IE FC RJ45 Plug 2 x 2, Cat5e
- IE FC RJ45 Plugs 4 x 2, Cat6a
- Patchfeld-System 19''/ DIN Hutschiene
- IE RJ45 Port Lock
- IE Push Pull Plug PRO
- IE FC M12 Plug PRO 2 x 2 (D-kodiert)
- IE FC M12 Plug PRO 4 x 2 (X-kodiert)
- IE FC TP Cable 2 x 2
- IE FC TP Cable 4 x 2
- Energieleitungen
- IE TP Cord
- Vorkonfektionierte IE Connecting Cables
- IE FC Outlet RJ45
- IE FC RJ45 Modular Outlet
- Übersicht FC LWL
- FC Glas-Lichtwellenleiter
- FC FO Termination Kits
- Übersicht LWL
- Glas-Lichtwellenleiter
- IE FO Cords
- POF- und PCF-Lichtwellenleiter
- POF/PCF-LWL Termination Kit
- Medienkonverter
- Layer 2 switches
- Layer 3 switches / routers
- RUGGEDCOM Serial Device Servers
- RUGGEDCOM Stromversorgungen und PoE-Injektoren
- Industrial Ethernet Security
- Industrial IoT Gateways / Devices
- Systemanschlüsse
- SCALANCE Zubehör
- RUGGEDCOM Zubehör
- Netzwerkmanagement und -diagnose
- Netzübergänge
- Partnerlösungen
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial Wireless Communication
- Industrial Remote Communication
- Industrial Security
- Rugged Communication
- Professional Services für Industrielle Kommunikation
- Modular Automation
- Industrielle Schalttechnik
- Industrial Edge
- Industrie-Software
- Industrial Computing
- Prozessleitsysteme
- Prozessinstrumentierung
- Prozessanalytik
- Stromversorgung SITOP
- Produkte für spezifische Anforderungen
- Energy
- Gebäudetechnik
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
FO Standard Cable GP (50/125), pre-assembled with 2x2 SC connectors, insertion aid, length 50 m.
Article Number (Market Facing Number) |
6XV1873-6AN50 |
Product Description |
FO Standard Cable GP (50/125), pre-assembled with 2x2 SC connectors, insertion aid, length 50 m.
|
Product family |
Glass fiber-optic cables |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
5K2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Working day/Working days |
Net Weight (kg) |
0,040 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169850858 |
UPC |
662643361476 |
Commodity Code |
85447000 |
LKZ_FDB/ CatalogID |
IK |
Product Group (PCK/FAGR) |
2429 |
Group Code (GCK/GBK) |
R323 |
Country of origin |
Česká republika |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2005 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-06-10-03 |
eClass |
14 |
27-06-10-03 |
eClass |
6 |
27-06-18-03 |
eClass |
7.1 |
27-06-10-03 |
eClass |
8 |
27-06-10-03 |
eClass |
9 |
27-06-10-03 |
eClass |
9.1 |
27-06-10-03 |
ETIM |
7 |
EC002607 |
ETIM |
8 |
EC002607 |
ETIM |
9 |
EC002607 |
IDEA |
4 |
1716 |
UNSPSC |
15 |
26-12-16-07 |
|
|
|
|