SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7MH4138-6BA00-0CU0
Product
SIMATIC ET 200SP, TM SIWAREX WP351 HF, single-channel legal-for-trade weighing module for automatic dosing-, filling-, checkweighing- and totalizing scales with analog load cells / strain gauges (full bridges), 3xDI, 3xDQ, 1xCI, 1xRS485, 1xEthernet, 1xLC load cell interface (1-4mV/V), suitable for BU type U0, packing quantity: 1 unit, attention: for legal-for-trade applications please follow the local laws applying in the country of verification! Detailed load cell diagnostics with digital junction box SIWAREX DB (7MH5001-0AD20 or
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH4138-6BA00-0CU0
Product Description SIMATIC ET 200SP, TM SIWAREX WP351 HF, single-channel legal-for-trade weighing module for automatic dosing-, filling-, checkweighing- and totalizing scales with analog load cells / strain gauges (full bridges), 3xDI, 3xDQ, 1xCI, 1xRS485, 1xEthernet, 1xLC load cell interface (1-4mV/V), suitable for BU type U0, packing quantity: 1 unit, attention: for legal-for-trade applications please follow the local laws applying in the country of verification! Detailed load cell diagnostics with digital junction box SIWAREX DB (7MH5001-0AD20 or
Product family TM SIWAREX WP351 HF weighing electronics
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 10 Working day/Working days
Net Weight (kg) 0,050 Kg
Packaging Dimension 23,00 x 77,00 x 65,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603610
UPC 195125025776
Commodity Code 85389091
LKZ_FDB/ CatalogID WT10
Product Group (PCK/FAGR) 4909
Group Code (GCK/GBK) R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 14.11.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 95eddf05-1b7d-4570-9f4b-9f9c3fb00fd3
Classifications
 
Version Classification
eClass 12 27-32-03-03
eClass 14 27-32-03-03
eClass 6 27-32-03-03
eClass 7.1 27-32-03-03
eClass 8 27-32-03-03
eClass 9 27-32-03-03
eClass 9.1 27-32-03-03
|
Buy product
Quantity 1 Piece
;