SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7NG3135-0AB10
Product
Image similar
SITRANS TF temperature trans- mitter in housing for field mounting, two-wire system 4 to 20mA, with electrical isolation, with documentation on DVD, integrated transmitter: SITRANS TH200, programmable; For the aforementioned order number of the successor product, we also offer an alternative single chamber housing version with the order number basis: 7NG034. Please enter this order number basis 7NG034 in the product number search bar to obtain further selection options. Without explosion protection Enclosure: Die-cast aluminium, Connections / Cable inlet screw gland M20 x 1,5; With digital indicator Without mounting bracket and securing parts;
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG3135-0AB10
Product Description SITRANS TF temperature trans- mitter in housing for field mounting, two-wire system 4 to 20mA, with electrical isolation, with documentation on DVD, integrated transmitter: SITRANS TH200, programmable; For the aforementioned order number of the successor product, we also offer an alternative single chamber housing version with the order number basis: 7NG034. Please enter this order number basis 7NG034 in the product number search bar to obtain further selection options. Without explosion protection Enclosure: Die-cast aluminium, Connections / Cable inlet screw gland M20 x 1,5; With digital indicator Without mounting bracket and securing parts;
Product family SITRANS TF field transmitter
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10.10.2023
Price data
Price Group / Headquarter Price Group 8T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9X9999 / AL : N
Estimated dispatch time (Working Days) 20 Working day/Working days
Net Weight (kg) 2,000 Kg
Packaging Dimension 228,00 x 233,00 x 202,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623602033
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID FI01-2
Product Group (PCK/FAGR) 4782
Group Code (GCK/GBK) R3P0
Country of origin Francie
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-06
eClass 14 27-20-02-06
eClass 6 27-20-02-06
eClass 7.1 27-20-02-06
eClass 8 27-20-02-06
eClass 9 27-20-02-06
eClass 9.1 27-20-02-06
ETIM 7 EC002919
ETIM 8 EC002919
ETIM 9 EC002919
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;