SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FS2104-6AF..-...0
Product
Image similar
SIMOTICS S-1FS2 synchronous motor 1FS2 3.1 Nm, M0= 3.1 Nm; PN=0.8 kW at 3000 rpm (380-480 V);
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FS2104-6AF..-...0
Product Description SIMOTICS S-1FS2 synchronous motor 1FS2 3.1 Nm, M0= 3.1 Nm; PN=0.8 kW at 3000 rpm (380-480 V);
Product family 1FS2 servomotors for SINAMICS S210
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group DMM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Working day/Working days
Net Weight (kg) 7,200 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID D32
Product Group (PCK/FAGR) X03H
Group Code (GCK/GBK) R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12.03.2021
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-24-02
eClass 14 27-02-24-02
eClass 6 27-02-24-02
eClass 7.1 27-02-24-02
eClass 8 27-02-24-02
eClass 9 27-02-24-02
eClass 9.1 27-02-24-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
This product has to be configured before it can be ordered.
;