SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7MH7158-.....
Product
SITRANS WM100 Motion sensor: heavy duty speed alarm switch with 100 mm measuring range.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH7158-.....
Product Description SITRANS WM100 Motion sensor: heavy duty speed alarm switch with 100 mm measuring range.
Product family SITRANS WM100 Motion sensor
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group 8S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 74 Working day/Working days
Net Weight (kg) 2,721 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90291000
LKZ_FDB/ CatalogID WT02
Product Group (PCK/FAGR) 4713
Group Code (GCK/GBK) R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10.01.2003
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-02-90
eClass 14 27-32-02-90
eClass 6 27-32-02-90
eClass 7.1 27-32-02-90
eClass 8 27-32-02-90
eClass 9 27-32-02-90
eClass 9.1 27-32-02-90
|
This product has to be configured before it can be ordered.
;