Please note SiePortal functions might not be available from Monday, 28 April 03:00 CET to Tuesday, 29 April 13:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7ML1025-2CD01
Product
Image similar
HydroRanger Plus, Rack/ Panel mount Non-contacting ultrasonic echo ranging technology monitor that comes standard with a backlit display Measuring range:0.3 m to15m (1 to 50 ft) Mounting/device version: Version for panel Approvals: CE (EN61326), CSA NRTL/C, FM Input voltage: . 230 Volts AC, 9 to 30 volts DC . Backlighting: Yes
Notes
Product is no longer available
Successor hint: Please consider a HydroRanger 200 HMI or an LUT400 controller as a replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 7ML1025-2CD01
Product Description HydroRanger Plus, Rack/ Panel mount Non-contacting ultrasonic echo ranging technology monitor that comes standard with a backlit display Measuring range:0.3 m to15m (1 to 50 ft) Mounting/device version: Version for panel Approvals: CE (EN61326), CSA NRTL/C, FM Input voltage: . 230 Volts AC, 9 to 30 volts DC . Backlighting: Yes
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 09.07.2020
Notes
Product is no longer available
Successor hint: Please consider a HydroRanger 200 HMI or an LUT400 controller as a replacement
If you need assistance please contact our local Siemens office
Price data
Price Group S50
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 1,600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90328900
LKZ_FDB/ CatalogID FI01-4
Product Group 4849
Group Code R3P3
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;