SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML5432-0BH20-0AA0
Product
SITRANS LR250 Radar level transmitter with encapsulated horn and PTFE lens: continuous, non-contact, 20 m (66 ft) range, for liquids and slurries in the chemical industry. Process Connection Material:Stainless steel 1.4404/1.4435 Flanged Process Connection Types (Stainless steel 1.4404/1.4435): 4" Class 150 ASME B16.5 raised face Communication: 4...20mA HART,start-up at <3.6mA - Enclosure (with Cable Inlets):Aluminum, 2 X 1/2" NPT Antenna Lens Material: TFM 1600 Flush lens Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, CSA, FM, FCC, RED, RCM Pressure Rating: Rating per pressure/ temperature curves in instruction manual
Notes
Successor hint: Device is in phase out, use 7ML751 or 7ML753. Contact support if required.
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 7ML5432-0BH20-0AA0
Product Description SITRANS LR250 Radar level transmitter with encapsulated horn and PTFE lens: continuous, non-contact, 20 m (66 ft) range, for liquids and slurries in the chemical industry. Process Connection Material:Stainless steel 1.4404/1.4435 Flanged Process Connection Types (Stainless steel 1.4404/1.4435): 4" Class 150 ASME B16.5 raised face Communication: 4...20mA HART,start-up at <3.6mA - Enclosure (with Cable Inlets):Aluminum, 2 X 1/2" NPT Antenna Lens Material: TFM 1600 Flush lens Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, CSA, FM, FCC, RED, RCM Pressure Rating: Rating per pressure/ temperature curves in instruction manual
Product family SITRANS LR250 Flanged Encapsulated Antenna
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 25.03.2024
Notes
Successor hint: Device is in phase out, use 7ML751 or 7ML753. Contact support if required.
Price data
Price Group 8L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 23,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-5
Product Group 4716
Group Code R3P0
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 14 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;