SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3KC9000-8TL40
Product
SENTRON 3KC ATC6300; LCD; 144x144 mm; Transfer control device for control of MCCB, ACB, LBS; for load transfer between main and standby power supply Control panel instrument; Un 100...240 V AC 50/60 Hz, 110...250 V DC; Un 12...24 V DC Rated voltage Ue: 100...480 V AC 50/60 Hz; screw terminal connection Expandable by maximum 2 additional modules
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3KC9000-8TL40
Product Description SENTRON 3KC ATC6300; LCD; 144x144 mm; Transfer control device for control of MCCB, ACB, LBS; for load transfer between main and standby power supply Control panel instrument; Un 100...240 V AC 50/60 Hz, 110...250 V DC; Un 12...24 V DC Rated voltage Ue: 100...480 V AC 50/60 Hz; screw terminal connection Expandable by maximum 2 additional modules
Product family SENTRON Transfer Control Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 14N
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,647 Kg
Packaging Dimension 150,00 x 183,00 x 127,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869562490
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID LV10
Product Group 5380
Group Code P360
Country of origin Italy
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2017
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;