SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 power connector rotatable, absolute encoder single-turn 20-bit with DRIVE-CLiQ interface (encoder AS20DQI) smooth shaft, tolerance N without Holding brake, degree of protection IP64
Article Number (Market Facing Number) |
1FK7032-2AK71-1QG0 |
Product Description |
SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 power connector rotatable, absolute encoder single-turn 20-bit with DRIVE-CLiQ interface (encoder AS20DQI) smooth shaft, tolerance N without Holding brake, degree of protection IP64
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
762 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
2,701 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621000073 |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FK7 |
Product Group |
9621 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|