SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3NH5473
Product
SITOR fuse holder 630 A 1800 V 1-pole with bolt terminal with fixing dimension 170 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NH5473
Product Description SITOR fuse holder 630 A 1800 V 1-pole with bolt terminal with fixing dimension 170 mm
Product family LV HRC Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1BM
List Price Show prices
Customer Price Show prices
Metal Factor LHB-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,701 Kg
Packaging Dimension 220,00 x 180,00 x 110,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869498218
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5530
Group Code P310
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-06
eClass 14 27-14-21-06
eClass 6 27-14-21-06
eClass 7.1 27-14-21-06
eClass 8 27-14-21-06
eClass 9 27-14-21-06
eClass 9.1 27-14-21-06
ETIM 7 EC000067
ETIM 8 EC000067
ETIM 9 EC000067
UNSPSC 15 39-12-16-17
|
Buy product
Quantity 1 Piece
;