SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3RK1902-2HB50
Product
bus cable for PROFINET pre-assembled at one end 4-core, shielded pre-assembled with 1 x M12 D-encoded length 5.0 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK1902-2HB50
Product Description bus cable for PROFINET pre-assembled at one end 4-core, shielded pre-assembled with 1 x M12 D-encoded length 5.0 m
Product family Accessories for all M200D motor starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 42D
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,350 Kg
Packaging Dimension 200,00 x 250,00 x 50,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209854635
UPC 662643851366
Commodity Code 85444290
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
Buy product
Quantity 1 Piece
;