SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3SE5324-0SD21-1AE5
Product
Safety switch with tumbler without magnet moni- toring,Locking force 1300 N, for SIMATIC ET200eco PN-F, 5 approach directions. Spring-locked, magnet voltage 24 V DC, wired with M12 connector, 8-pole, monitoring 2 x door Monitoring 0 x interlock, PIN1=11, PIN2=12, PIN3=21, PIN4=22, PIN5=n.a., PIN6=n.a. PIN7=E1, PIN8=E2 The matching separate Actuator 3SE5000-0AV0. /-0AW.. must be ordered separately. Connection accessory, e.g. for SIMATIC ET200eco PN-F: Y cable 6ES7194-6KC00-0XA0, Cable 8-pole 3SX5601-3SV18
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE5324-0SD21-1AE5
Product Description Safety switch with tumbler without magnet moni- toring,Locking force 1300 N, for SIMATIC ET200eco PN-F, 5 approach directions. Spring-locked, magnet voltage 24 V DC, wired with M12 connector, 8-pole, monitoring 2 x door Monitoring 0 x interlock, PIN1=11, PIN2=12, PIN3=21, PIN4=22, PIN5=n.a., PIN6=n.a. PIN7=E1, PIN8=E2 The matching separate Actuator 3SE5000-0AV0. /-0AW.. must be ordered separately. Connection accessory, e.g. for SIMATIC ET200eco PN-F: Y cable 6ES7194-6KC00-0XA0, Cable 8-pole 3SX5601-3SV18
Product family 3SE5, plastic enclosures with locking force greater than 1 200 N
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 41K
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,502 Kg
Packaging Dimension 83,00 x 213,00 x 66,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621067377
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5317
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-11
eClass 14 27-27-06-11
eClass 6 27-27-06-11
eClass 7.1 27-27-06-11
eClass 8 27-27-06-11
eClass 9 27-27-06-11
eClass 9.1 27-27-06-11
ETIM 7 EC002593
ETIM 8 EC002593
ETIM 9 EC002593
IDEA 4 5202
UNSPSC 15 39-12-22-13
|
Buy product
Quantity 1 Piece
;