SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3SE7120-2DD01-1AS7
Product
cable-operated switch for 5 m cable length, spring 100 N, metal enclosure, 2x M20 x1.5; 1 NO+1 NC, without latching, only Bowden cable function, maximum actuating force 160 N
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE7120-2DD01-1AS7
Product Description cable-operated switch for 5 m cable length, spring 100 N, metal enclosure, 2x M20 x1.5; 1 NO+1 NC, without latching, only Bowden cable function, maximum actuating force 160 N
Product family 3SE7 metal enclosures
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 41K
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,433 Kg
Packaging Dimension 81,00 x 188,00 x 71,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621062440
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-07
eClass 14 27-27-06-07
eClass 6 27-27-06-07
eClass 7.1 27-27-06-07
eClass 8 27-27-06-07
eClass 9 27-27-06-07
eClass 9.1 27-27-06-07
ETIM 7 EC002033
ETIM 8 EC002033
ETIM 9 EC002033
IDEA 4 5166
UNSPSC 15 39-12-22-05
|
Buy product
Quantity 1 Piece
;