vacuum contactor AC-3e/AC-3 630 A, 335 kW / 400 V, Ue 690 V, 3-pole, Uc: 24 V DC drive: conventional installed with series resistor with reversing contactor 3TC4417-4A DC economy circuit auxiliary contacts 3 NO + 3 NC main circuit: busbar control and auxiliary circuit: screw terminal
Article Number (Market Facing Number) |
3TF6833-1DB4 |
Product Description |
vacuum contactor AC-3e/AC-3 630 A, 335 kW / 400 V, Ue 690 V, 3-pole, Uc: 24 V DC drive: conventional installed with series resistor with reversing contactor 3TC4417-4A DC economy circuit auxiliary contacts 3 NO + 3 NC main circuit: busbar control and auxiliary circuit: screw terminal
|
Product family |
SIRIUS 3RT12 and 3TF6 vacuum contactors |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
41B |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
L-P----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
19,532 Kg |
Packaging Dimension |
110,00 x 125,00 x 172,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209233867 |
UPC |
040892867718 |
Commodity Code |
85364190 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5805 |
Group Code |
R711 |
Country of origin |
Turkey |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.03.2017 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-10-03 |
eClass |
14 |
27-37-10-03 |
eClass |
6 |
27-37-10-03 |
eClass |
7.1 |
27-37-10-03 |
eClass |
8 |
27-37-10-03 |
eClass |
9 |
27-37-10-03 |
eClass |
9.1 |
27-37-10-03 |
ETIM |
7 |
EC000066 |
ETIM |
8 |
EC000066 |
ETIM |
9 |
EC000066 |
IDEA |
4 |
4755 |
UNSPSC |
15 |
39-12-15-29 |
|
|
|
|