SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3ZS1322-6CC14-0YE5
Product
SIRIUS SIMOCODE ES V16 Professional, upgrade for SIMOCODE ES 2007 Premium/Standard, floating license for one user engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,it, fr,es,zh-CHS) combo license parallel use of SIMOCODE ES 2007 and V16 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, internal graphic editor (CFC-based) executable in: Win 7 SP1 / Win 10 - 64-bit (Prof./Ultimate/Enterprise) / Win Server 2012 R2 StdE / 2016 / 2019 - 64-bit content: set(*)
Notes
For this product a successor is available
3ZS1322-6CC16-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1322-6CC14-0YE5
Product Description SIRIUS SIMOCODE ES V16 Professional, upgrade for SIMOCODE ES 2007 Premium/Standard, floating license for one user engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,it, fr,es,zh-CHS) combo license parallel use of SIMOCODE ES 2007 and V16 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, internal graphic editor (CFC-based) executable in: Win 7 SP1 / Win 10 - 64-bit (Prof./Ultimate/Enterprise) / Win Server 2012 R2 StdE / 2016 / 2019 - 64-bit content: set(*)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.01.2024
Notes
For this product a successor is available
3ZS1322-6CC16-0YE5 Compare Products
Successor information
Successor 3ZS1322-6CC16-0YE5
Successor Description SIRIUS SIMOCODE ES V18 Professional, upgrade for SIMOCODE ES 2007 Premium/Standard, floating license for one user engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,zh included, fr,es,it for download) combo license parallel use of SIMOCODE ES 2007 and V18 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) Windows Server 2016/2019/202(*)
Price data
Headquarter Price Group 42J
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,230 Kg
Packaging Dimension 184,00 x 267,00 x 32,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622819159
UPC 195125037090
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;