SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
3ZS2711-0CC30-0YD0
Product
power management software SENTRON powermanager V3.X device pack (20) 20 add. devices license on USB flash drive Basic Package required for Windows operating systems 8 languages
Notes
For this product a successor is available
7KN2711-1CE40-0YC0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS2711-0CC30-0YD0
Product Description power management software SENTRON powermanager V3.X device pack (20) 20 add. devices license on USB flash drive Basic Package required for Windows operating systems 8 languages
Product family SENTRON powermanager
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 17.05.2022
Notes
For this product a successor is available
7KN2711-1CE40-0YC0 Compare Products
Successor information
Successor 7KN2711-1CE40-0YC0
Successor Description Not available
Price data
Headquarter Price Group 1DD
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,138 Kg
Packaging Dimension 195,00 x 242,00 x 27,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169280518
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID LV10.1
Product Group 5314
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.03.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;