SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
5SG7133-8BA25
Product
MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 25 A, Un AC: 400 V
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SG7133-8BA25
Product Description MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 25 A, Un AC: 400 V
Product family MINIZED Switch Disconnectors and MINIZED Fuse Switch Disconnectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1BM
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,492 Kg
Packaging Dimension 84,00 x 96,00 x 86,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869332208
UPC Not available
Commodity Code 85363030
LKZ_FDB/ CatalogID LV10.1
Product Group 5536
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-10
eClass 14 27-14-21-10
eClass 6 27-14-21-10
eClass 7.1 27-14-21-10
eClass 8 27-14-21-10
eClass 9 27-14-21-10
eClass 9.1 27-14-21-10
ETIM 7 EC000277
ETIM 8 EC000277
ETIM 9 EC000277
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;