SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
5UH1310
Product
DELTA i-system titanium white retrofit kit operating display for SCHUKO socket outlets with cover plate 55x 55 mm and glow lamp
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5UH1310
Product Description DELTA i-system titanium white retrofit kit operating display for SCHUKO socket outlets with cover plate 55x 55 mm and glow lamp
Product family Socket Outlets
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1BW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,017 Kg
Packaging Dimension 40,00 x 60,00 x 60,00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869070537
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID I2/ET-D1
Product Group 5571
Group Code P310
Country of origin Spain
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-26-04
eClass 14 27-14-26-04
eClass 6 27-14-26-04
eClass 7.1 27-14-26-04
eClass 8 27-14-26-04
eClass 9 27-14-26-04
eClass 9.1 27-14-26-04
ETIM 7 EC000125
ETIM 8 EC000125
ETIM 9 EC000125
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Set
;