SIPLUS G120 PM240-2 IP20-FSA-U-400V 7.5 kW based on 6SL3210-1PE21-8UL0 with conformal coating, -20…+50 °C, unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 5.5 kW at 200% 3 s,150% 57 s,100% 240 s power rating low overload: 7.5 kW at 150% 3 s,110% 57 s,100% 240 s 291x 100x 165 (HxWxD), design FSB, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
Article Number (Market Facing Number) |
6AG1210-1PE21-2UL0 |
Product Description |
SIPLUS G120 PM240-2 IP20-FSA-U-400V 7.5 kW based on 6SL3210-1PE21-8UL0 with conformal coating, -20…+50 °C, unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 5.5 kW at 200% 3 s,150% 57 s,100% 240 s power rating low overload: 7.5 kW at 150% 3 s,110% 57 s,100% 240 s 291x 100x 165 (HxWxD), design FSB, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
3,306 Kg |
Packaging Dimension |
292,00 x 165,00 x 100,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618052515 |
UPC |
Not available |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4576 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
|
|
|