SIPLUS S7-1200 SM 1221 8DI based on 6ES7221-1BF32-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, digital input 8 DI, 24 V DC, sink/source
Article Number (Market Facing Number) |
6AG1221-1BF32-2XB0 |
Product Description |
SIPLUS S7-1200 SM 1221 8DI based on 6ES7221-1BF32-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, digital input 8 DI, 24 V DC, sink/source
|
Product family |
SIPLUS SM 1221 digital input modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
472 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
0,160 Kg |
Packaging Dimension |
8,80 x 10,80 x 5,80 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618046330 |
UPC |
887621437664 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4578 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.03.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-04 |
eClass |
14 |
27-24-22-04 |
eClass |
6 |
27-24-22-04 |
eClass |
7.1 |
27-24-22-04 |
eClass |
8 |
27-24-22-04 |
eClass |
9 |
27-24-22-04 |
eClass |
9.1 |
27-24-22-04 |
ETIM |
7 |
EC001419 |
ETIM |
8 |
EC001419 |
ETIM |
9 |
EC001419 |
IDEA |
4 |
3566 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|