SIPLUS PCS 7 CPU 410-5H based on 6ES7410-5HX08-0AB0 with conformal coating, -25…+70 °C, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 1x PN, 1x DP, 2x for Sync modules and 1x service . only for spare parts supply; without System Expansion Card
Article Number (Market Facing Number) |
6AG1410-5HX08-7AB0 |
Product Description |
SIPLUS PCS 7 CPU 410-5H based on 6ES7410-5HX08-0AB0 with conformal coating, -25…+70 °C, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 1x PN, 1x DP, 2x for Sync modules and 1x service . only for spare parts supply; without System Expansion Card
|
Product family |
High-availability automation systems |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
70 Day/Days |
Net Weight (kg) |
0,001 Kg |
Packaging Dimension |
24,00 x 30,00 x 7,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618058104 |
UPC |
804766337215 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4656 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2015 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-07 |
eClass |
14 |
27-24-22-07 |
eClass |
6 |
27-24-22-07 |
eClass |
7.1 |
27-24-22-07 |
eClass |
8 |
27-24-22-07 |
eClass |
9 |
27-24-22-07 |
eClass |
9.1 |
27-24-22-07 |
ETIM |
7 |
EC000236 |
ETIM |
8 |
EC000236 |
ETIM |
9 |
EC000236 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|