SIPLUS S7-1500 CPU 1511-1 PN T1 rail based on 6ES7511-1AK02-0AB0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), central processing unit with work memory 150 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required
Notes
Article Number (Market Facing Number) |
6AG2511-1AK02-1AB0 |
Product Description |
SIPLUS S7-1500 CPU 1511-1 PN T1 rail based on 6ES7511-1AK02-0AB0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), central processing unit with work memory 150 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required
|
Product family |
SIPLUS S7-1500 CPU 1511-1 PN RAIL |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
|
Successor |
6AG2511-1AL03-1AB0 |
Successor Description |
SIPLUS S7-1500 CPU 1511-1 PN rail based on 6ES7511-1AL03-0AB0 with conformal coating OT2: -40...+55 °C ST1/2: 70 °C for 10 minutes . central processing unit with work memory 300 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 25 ns bit performance, SIMATIC Memory Card required |
Headquarter Price Group |
474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
0,460 Kg |
Packaging Dimension |
15,10 x 15,40 x 4,60 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618094201 |
UPC |
195125365025 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C04 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.03.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-07 |
eClass |
14 |
27-24-22-07 |
eClass |
6 |
27-24-22-07 |
eClass |
7.1 |
27-24-22-07 |
eClass |
8 |
27-24-22-07 |
eClass |
9 |
27-24-22-07 |
eClass |
9.1 |
27-24-22-07 |
ETIM |
7 |
EC000236 |
ETIM |
8 |
EC000236 |
ETIM |
9 |
EC000236 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|