SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7672-7AC01-6YA0
Product
Image similar
SIMATIC S7-1500 software Controller package, SW package for SIMATIC IPC227E and IPC277E, consisting of: SIMATIC S7-1500 Software Controller CPU 1507S, single license for one installation, R-SW, SW and documentation on DVD, license key on USB stick, R-SW Class A, 6 languages (de,en,it,fr,sp,cn), executable in Windows 7 and Windows 10; reference HW: SIMATIC IPC2x7E; Supply only if the same number of SIMATIC IPC227E or IPC277E on the same order slip
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6ES7672-7AC01-6YA0
Product Description SIMATIC S7-1500 software Controller package, SW package for SIMATIC IPC227E and IPC277E, consisting of: SIMATIC S7-1500 Software Controller CPU 1507S, single license for one installation, R-SW, SW and documentation on DVD, license key on USB stick, R-SW Class A, 6 languages (de,en,it,fr,sp,cn), executable in Windows 7 and Windows 10; reference HW: SIMATIC IPC2x7E; Supply only if the same number of SIMATIC IPC227E or IPC277E on the same order slip
Product family Software packages for SIMATIC IPC
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.01.2025
Price data
Headquarter Price Group 215
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766944253
Commodity Code 85234910
LKZ_FDB/ CatalogID STWINAC
Product Group 4A61
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-06-03
eClass 14 27-24-06-03
eClass 6 27-24-06-03
eClass 7.1 27-24-06-03
eClass 8 27-24-06-03
eClass 9 27-24-06-03
eClass 9.1 27-24-06-03
ETIM 7 EC002633
ETIM 8 EC002633
ETIM 9 EC002633
IDEA 4 3580
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;