TERMINAL BLOCK TPRO WITH RELAY 24V DC, OUTPUT 8 NO AC 230V/3A 30V/3A DC SORT: SPRING TERMINAL WITH LED, PACK. UNIT=1 PCS 16 POLE IDC CONNECT. FOR CABLE
Notes
Article Number (Market Facing Number) |
6ES7924-0BD10-0BB0 |
Product Description |
TERMINAL BLOCK TPRO WITH RELAY 24V DC, OUTPUT 8 NO AC 230V/3A 30V/3A DC SORT: SPRING TERMINAL WITH LED, PACK. UNIT=1 PCS 16 POLE IDC CONNECT. FOR CABLE
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2022 |
Notes |
|
Successor |
6ES7924-0BD20-0BC0 |
Successor Description |
Connection module TPRO with relay 24 V DC, Output 8 NO contacts 230V AC/3 A 30 V DC/3 A, Type: Push-in terminal with LED, VPE=1 unit 16 pole IDC connection for cable |
Headquarter Price Group |
5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,040 Kg |
Packaging Dimension |
11,00 x 16,80 x 5,00 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515139706 |
UPC |
662643301571 |
Commodity Code |
85369010 |
LKZ_FDB/ CatalogID |
KT10-CA1 |
Product Group |
4741 |
Group Code |
R315 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|