********** spare part ********* RF300/RF200 antenna ANT 3 NO for connection to RF250R and RF350R IP65, -25 to +70 °C, dimensions 50x28x10 mm incl. antenna port cable PUR, UL 758, length 3 m trailing plug M8 straight/M8 angled for the transponders MDS D117, MDS D127, MDS D421, MDS D521, consisting of: 1x 6GT23981CD500AX0 1x 6GT23910AH30.
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GT2398-1CD60-0AX0 |
Product Description |
********** spare part ********* RF300/RF200 antenna ANT 3 NO for connection to RF250R and RF350R IP65, -25 to +70 °C, dimensions 50x28x10 mm incl. antenna port cable PUR, UL 758, length 3 m trailing plug M8 straight/M8 angled for the transponders MDS D117, MDS D127, MDS D421, MDS D521, consisting of: 1x 6GT23981CD500AX0 1x 6GT23910AH30.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2023 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Headquarter Price Group |
5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
160,000 Kg |
Packaging Dimension |
50,00 x 28,00 x 10,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106025458 |
UPC |
804766258749 |
Commodity Code |
85291069 |
LKZ_FDB/ CatalogID |
ID10-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.06.2017 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|