HF label MDS D261 for RF200/RF300 ISO/MOBY D, PET label, adhesive, ISO 15693, chip type STM LRI2K, user memory 316 byte/2528 bit; 55x 55x 0.3 mm (LxWxH); minimum order quantity 1000 units
Article Number (Market Facing Number) |
6GT2600-1AA01-0AX0 |
Product Description |
HF label MDS D261 for RF200/RF300 ISO/MOBY D, PET label, adhesive, ISO 15693, chip type STM LRI2K, user memory 316 byte/2528 bit; 55x 55x 0.3 mm (LxWxH); minimum order quantity 1000 units
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,001 Kg (/ 100 Piece) |
Packaging Dimension |
0,30 x 55,00 x 55,00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
1000 |
EAN |
4019169669337 |
UPC |
804766485206 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4096 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|