SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7ME5610-3MC15-1AA1
Product
Image similar
SITRANS FM Transmag 911/E Full-bore electromagnetic flow sensor, flanged, diameter DN 15 to DN 1000 (1/2" to 40"), AC-excited. Suitable for volume flow measurement of liquids (conductive), for use in heavy-duty applications like pulp & paper stock over 3%, mining slurries with magnetic particles. Remote DN80, 3 Inch EN 1092-1, PN 16 (DN 65 - 1000 (2 1/2 Inch - 40 Inch)) Flange material: Mild steel 1.0460 / 1.0570) Liner material: Linatex Stainless Steel AISI 316Ti / 1.4571 . . Metric:Polyamid Terminalbox
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME5610-3MC15-1AA1
Product Description SITRANS FM Transmag 911/E Full-bore electromagnetic flow sensor, flanged, diameter DN 15 to DN 1000 (1/2" to 40"), AC-excited. Suitable for volume flow measurement of liquids (conductive), for use in heavy-duty applications like pulp & paper stock over 3%, mining slurries with magnetic particles. Remote DN80, 3 Inch EN 1092-1, PN 16 (DN 65 - 1000 (2 1/2 Inch - 40 Inch)) Flange material: Mild steel 1.0460 / 1.0570) Liner material: Linatex Stainless Steel AISI 316Ti / 1.4571 . . Metric:Polyamid Terminalbox
Product family SITRANS FM TRANSMAG 2 transmitter with SITRANS FM MAG 911/E sensor
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 8F3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 28,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4843
Group Code R3P3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;