SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7MF8010-1KL31-5HB1
Product
Image similar
SITRANS P Transmitter Compact for pressure and absolut pressure for food, pharmaceu- ticals and biotechnology, with diaphragm flush at front. 2-wire system, process tempera- ture up to 140 deg. Cel., accuracy 0.2 % of f.s.v. output signal: 4...20 mA, Process connection: quick-release connection: varivent-connection (Tuchenhagen company): d=68, for varivent- housing DN 40...DN 125, and 1 1/2 inch...6 inch Filling liquid: liquid FDA approved Output signal : 4-20 mA Housing(stainless steel1.4404)/ electrical connection: field housing stainless steel with cable gland, IP67 Measuring range: 0...1,6 bar abs. overload pressure: 10 bar Without explosion protection
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF8010-1KL31-5HB1
Product Description SITRANS P Transmitter Compact for pressure and absolut pressure for food, pharmaceu- ticals and biotechnology, with diaphragm flush at front. 2-wire system, process tempera- ture up to 140 deg. Cel., accuracy 0.2 % of f.s.v. output signal: 4...20 mA, Process connection: quick-release connection: varivent-connection (Tuchenhagen company): d=68, for varivent- housing DN 40...DN 125, and 1 1/2 inch...6 inch Filling liquid: liquid FDA approved Output signal : 4-20 mA Housing(stainless steel1.4404)/ electrical connection: field housing stainless steel with cable gland, IP67 Measuring range: 0...1,6 bar abs. overload pressure: 10 bar Without explosion protection
Product family SITRANS P Compact
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 8P4
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999IR
Estimated dispatch time (Working Days) 17 Day/Days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90262020
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-14
eClass 14 27-20-06-14
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
ETIM 7 EC002990
ETIM 8 EC002990
ETIM 9 EC002990
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;