SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
7MF8123-3BB24-1AA1
Product
Image similar
SITRANS P300 pressure transmitters for gage pressure with front-flush membrane, single-chamber measuring housing rating plate inscription in English 4 ... 20 mA / HART Measuring cell filling: Inert liquid, Measuring cell cleaning: Cleanliness level 2 to DIN 25410 Max. span: 1 bar g (14.5 psi g) Seal diaphragm hastelloy, measuring cell stainless steel Process connection: PMC-Style Standard Non-wetted parts materials: Stainless steel, deep-drawn and electrolytically polished Standard version Without explosion protection Screwed gland M20 x 1.5 (plastic), only together with HART electronics. Without display, with keys, closed lid (Only together with HART electronics.)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF8123-3BB24-1AA1
Product Description SITRANS P300 pressure transmitters for gage pressure with front-flush membrane, single-chamber measuring housing rating plate inscription in English 4 ... 20 mA / HART Measuring cell filling: Inert liquid, Measuring cell cleaning: Cleanliness level 2 to DIN 25410 Max. span: 1 bar g (14.5 psi g) Seal diaphragm hastelloy, measuring cell stainless steel Process connection: PMC-Style Standard Non-wetted parts materials: Stainless steel, deep-drawn and electrolytically polished Standard version Without explosion protection Screwed gland M20 x 1.5 (plastic), only together with HART electronics. Without display, with keys, closed lid (Only together with HART electronics.)
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 8P4
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 2,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90262020
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-14
eClass 14 27-20-06-14
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
ETIM 7 EC002990
ETIM 8 EC002990
ETIM 9 EC002990
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;