SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
8GK4707-4KK27
Product
ALPHA 400/630/1250 DIN assembly kit 3KA switch disconnector for 3kA 55/57/58 mounting on support plate
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8GK4707-4KK27
Product Description ALPHA 400/630/1250 DIN assembly kit 3KA switch disconnector for 3kA 55/57/58 mounting on support plate
Product family Assembly kits for unequipped distribution boards
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1BP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (kg) 2,600 Kg
Packaging Dimension 305,00 x 505,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869394497
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10.2
Product Group 5738
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-24-11
eClass 14 27-14-24-11
eClass 6 27-14-24-11
eClass 7.1 27-14-24-11
eClass 8 27-14-24-11
eClass 9 27-14-24-11
eClass 9.1 27-14-24-11
ETIM 7 EC000264
ETIM 8 EC000264
ETIM 9 EC000264
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;