SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
8MR2200-0A
Product
LED lamp with motion detector Magnet mounting 100 - 240 V AC 50/60 Hz
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8MR2200-0A
Product Description LED lamp with motion detector Magnet mounting 100 - 240 V AC 50/60 Hz
Product family LED lights
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1DS
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,193 Kg
Packaging Dimension 47,00 x 370,00 x 44,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869533254
UPC Not available
Commodity Code 94054231
LKZ_FDB/ CatalogID LV10
Product Group 5847
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2016
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-28-08
eClass 14 27-18-28-08
eClass 6 27-18-92-41
eClass 7.1 27-18-92-41
eClass 8 27-18-92-41
eClass 9 27-18-92-41
eClass 9.1 27-18-92-41
ETIM 7 EC000321
ETIM 8 EC000321
ETIM 9 EC000321
|
Buy product
Quantity 1 Piece
;