Cooling unit Door or panel setup Cooling capacity 640 W 230V AC RAL7035 316x 606x 212 mm (BxHxD) Internal circuit IP54 External circuit IP34
Article Number (Market Facing Number) |
8MR6423-5EG06 |
Product Description |
Cooling unit Door or panel setup Cooling capacity 640 W 230V AC RAL7035 316x 606x 212 mm (BxHxD) Internal circuit IP54 External circuit IP34
|
Product family |
Air-Conditioning |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
1DS |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (kg) |
23,300 Kg |
Packaging Dimension |
680,00 x 360,00 x 330,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948186138 |
UPC |
Not available |
Commodity Code |
84158200 |
LKZ_FDB/ CatalogID |
LV10.2 |
Product Group |
5847 |
Group Code |
P310 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2011 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-18-07-04 |
eClass |
14 |
27-18-07-04 |
eClass |
6 |
27-18-07-04 |
eClass |
7.1 |
27-18-07-04 |
eClass |
8 |
27-18-07-04 |
eClass |
9 |
27-18-07-04 |
eClass |
9.1 |
27-18-07-04 |
ETIM |
7 |
EC000855 |
ETIM |
8 |
EC000855 |
ETIM |
9 |
EC000855 |
IDEA |
4 |
5799 |
UNSPSC |
15 |
40-10-17-01 |
|
|
|
|