Device adapter, 3-pole, 125 A, without fixing screws for NGG/HGG/LGG/3VA51 Busbar center-to-center spacing 60 mm, 200 mm x 90 mm Terminals have to be ordered separately for GG breaker: 3TC1GG20, for 3VA51: 3VA9133-0JA11 or 3VA9133-0JB11
Article Number (Market Facing Number) |
8US1211-4SS00 |
Product Description |
Device adapter, 3-pole, 125 A, without fixing screws for NGG/HGG/LGG/3VA51 Busbar center-to-center spacing 60 mm, 200 mm x 90 mm Terminals have to be ordered separately for GG breaker: 3TC1GG20, for 3VA51: 3VA9133-0JA11 or 3VA9133-0JB11
|
Product family |
Busbar systems |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
1CU |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
-35----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
1,015 Kg |
Packaging Dimension |
205,00 x 115,00 x 97,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869521954 |
UPC |
804766341533 |
Commodity Code |
85369095 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5888 |
Group Code |
P360 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.12.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-03-01 |
eClass |
14 |
27-37-03-01 |
eClass |
6 |
27-37-03-01 |
eClass |
7.1 |
27-37-03-01 |
eClass |
8 |
27-37-03-01 |
eClass |
9 |
27-37-03-01 |
eClass |
9.1 |
27-37-03-01 |
ETIM |
7 |
EC001531 |
ETIM |
8 |
EC001531 |
ETIM |
9 |
EC001531 |
UNSPSC |
15 |
39-13-17-02 |
|
|
|
|