SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
8WH1000-0AK00
Product
Terminal, screw terminal, through-type terminal, 16 mm², gray
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH1000-0AK00
Product Description Terminal, screw terminal, through-type terminal, 16 mm², gray
Product family 8WH terminals
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1BT
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,030 Kg
Packaging Dimension 54,00 x 65,00 x 12,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4001869402932
UPC 887621419202
Commodity Code 85369010
LKZ_FDB/ CatalogID LV10.2
Product Group 5555
Group Code P310
Country of origin Turkey
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-20
eClass 14 27-25-01-01
eClass 6 27-14-11-20
eClass 7.1 27-14-11-20
eClass 8 27-14-11-20
eClass 9 27-14-11-20
eClass 9.1 27-14-11-20
ETIM 7 EC000897
ETIM 8 EC000897
ETIM 9 EC000897
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
;