SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
8WH5100-3KG07
Product
Terminal, combination connection, PE hybrid, 1x spr.-l./1x comb. plug-in, 4 mm², green-yellow
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH5100-3KG07
Product Description Terminal, combination connection, PE hybrid, 1x spr.-l./1x comb. plug-in, 4 mm², green-yellow
Product family Combination plug-in terminals
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 07.05.2024
Price data
Headquarter Price Group 1BT
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,010 Kg
Packaging Dimension 35,00 x 55,00 x 5,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4001869346106
UPC 040892560633
Commodity Code 85369010
LKZ_FDB/ CatalogID LV10.2
Product Group 5730
Group Code P310
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-41
eClass 14 27-25-01-03
eClass 6 27-14-11-41
eClass 7.1 27-14-11-41
eClass 8 27-14-11-41
eClass 9 27-14-11-41
eClass 9.1 27-14-11-41
ETIM 7 EC000901
ETIM 8 EC000901
ETIM 9 EC000901
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
;