labeling plate, front, terminal width 6.2 mm, snap-on mounting, white terminal size 4 mm2
Article Number (Market Facing Number) |
8WH8110-3AA05 |
Product Description |
labeling plate, front, terminal width 6.2 mm, snap-on mounting, white terminal size 4 mm2
|
Product family |
8WH accessories |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
1BT |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
7 Day/Days |
Net Weight (kg) |
0,010 Kg (per 100 Piece) |
Packaging Dimension |
5,00 x 11,00 x 3,00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
100 |
EAN |
4001869349237 |
UPC |
040892560770 |
Commodity Code |
39269097 |
LKZ_FDB/ CatalogID |
LV10.2 |
Product Group |
5558 |
Group Code |
P310 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.04.2006 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-11-01 |
eClass |
14 |
27-28-11-01 |
eClass |
6 |
27-14-11-37 |
eClass |
7.1 |
27-14-11-37 |
eClass |
8 |
27-14-11-37 |
eClass |
9 |
27-14-11-37 |
eClass |
9.1 |
27-14-11-37 |
ETIM |
7 |
EC000761 |
ETIM |
8 |
EC000761 |
ETIM |
9 |
EC000761 |
UNSPSC |
15 |
39-12-14-10 |
|
|
|
|