SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
8WH8112-0AA05
Product
labeling plate, front, terminal width 3.5 mm, snap-on mounting, white
List Price (per 100 Piece) Show prices
Customer Price (per 100 Piece) Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH8112-0AA05
Product Description labeling plate, front, terminal width 3.5 mm, snap-on mounting, white
Product family 8WH accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 1BT
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,010 Kg (per 100 Piece)
Packaging Dimension 3,50 x 5,00 x 1,00
Package size unit of measure MM
Quantity Unit 100 Piece
Packaging Quantity 1
Minimum order quantity 1800
Additional Product Information
EAN 4001869553108
UPC Not available
Commodity Code 39269097
LKZ_FDB/ CatalogID LV10
Product Group 5558
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-28-11-01
eClass 14 27-28-11-01
eClass 6 27-14-11-37
eClass 7.1 27-14-11-37
eClass 8 27-14-11-37
eClass 9 27-14-11-37
eClass 9.1 27-14-11-37
ETIM 7 EC000761
ETIM 8 EC000761
ETIM 9 EC000761
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 100 Piece
;