SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
9MC1110-7UG00-0AA0
Product
Image similar
Machine Protocol Gateway is a hardware and software solution that permits communication between the network and machines with different SMB protocols. 2x Gbit Ethernet RJ45; display port; 2x USB 2.0; 16 GB eMMC; 32 GB SD card; 24 V DC industrial power supply more information under https://www.siemens.com/mpg
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9MC1110-7UG00-0AA0
Product Description Machine Protocol Gateway is a hardware and software solution that permits communication between the network and machines with different SMB protocols. 2x Gbit Ethernet RJ45; display port; 2x USB 2.0; 16 GB eMMC; 32 GB SD card; 24 V DC industrial power supply more information under https://www.siemens.com/mpg
Product family Machine Protocol Gateway
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 7ZS / 7ZS
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,435 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125498440
Commodity Code 85176200
LKZ_FDB/ CatalogID KT51-F
Product Group 9324
Group Code R2S1
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.03.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;