SITRANS FMS500 sensor No transmitter (sensor only) DN 25, 1 inch EN 1092-1 PN40 flanges Carbon steel ASTM A 105 with corrosion-resistant coating acc. to EN ISO 12944 grade C4 EPDM Hastelloy C276 / 2.4819 No transmitter (sensor only) . No transmitter (sensor only) M20x1.5, material polyamide
Article Number (Market Facing Number) |
7ME6530-2DF02-1AA0-Z A02 |
Product Description |
SITRANS FMS500 sensor No transmitter (sensor only) DN 25, 1 inch EN 1092-1 PN40 flanges Carbon steel ASTM A 105 with corrosion-resistant coating acc. to EN ISO 12944 grade C4 EPDM Hastelloy C276 / 2.4819 No transmitter (sensor only) . No transmitter (sensor only) M20x1.5, material polyamide
|
Product family |
SITRANS FMS500 |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
8F1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
6,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
90261021 |
LKZ_FDB/ CatalogID |
FI01-3 |
Product Group |
4835 |
Group Code |
R3P3 |
Country of origin |
France |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.01.2024 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|