- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- Room automation RXB (KNX)
- Room automation DXR (BACnet)
- Room automation station DXR
- For fan coils, variable air volume (VAV), radiant ceilings, radiators
- Room pressurization and fume hood control (BACnet)
- Compact room automation station BACnet/IP DXR2.E..
- Accessories room pressurization
- RPM.00-SD - Room Condition Monitor
- RPM.12-SD - Room Condition Monitor with Pressure Sensor (+-12 Pa / +-0.05"WC)
- RPM.25-SD - Room Condition Monitor with Pressure Sensor (+-25 Pa / +-0.1"WC)
- RPM.62-SD - Room Condition Monitor with Pressure Sensor (+-62 Pa / +-0.25"WC)
- RPM.125-SD - Room Condition Monitor with Pressure Sensor (+-125 Pa / +-0.5"WC)
- RPM.250-SD - Room Condition Monitor with Pressure Sensor (+-250 Pa / +-1.0"WC)
- RPI.62-SD - Room Pressure Indicator 62/.2
- RPI.00-SD - Room Pressure Indicator Dual Alert
- QBM3460-3 - Air differential pressure sensor for VAV, DC 0...10 V, IP54, 0...300 Pa
- DXA.S04P2 - Air Flow Pressure Sensor
- DXA.S04P2-B - Air Flow Pressure Sensor with Housing
- DXA.S04P1 - Communicative Air Flow Pressure Sensor (250 Pa / 1"WC)
- DXA.S04P1-B - Communicative Air Flow Pressure Sensor IP54 (250 Pa / 1"WC)
- QVM62.1-HE - Duct sensors, air velocity, DC 0…10 V or 4…20 mA, IP64 (sensor head IP20), 0…5 m/s, 0...10 m/s or 0…20 m/s
- GNP191.1E - Damper actuator, rotary, 6 Nm, IP54, AC/DC 24 V, 2-/3-position, DC 0...10 V/ 4...20 mA, 2 s, with electronic fail-save
- GAP191.1E - Damper actuator, rotary, 6 Nm, IP54, AC/DC 24 V, 2-/3-position, DC 0...10 V/ 4...20 mA, 2 s
- QBM3020-1 - Air differential pressure sensor, DC 0...10 V, IP54, 0...100 Pa
- QBM3020-1U - Air differential pressure sensor, DC 0...10 V, IP54, -50...50 Pa
- QBM3020-3 - Air differential pressure sensor, DC 0...10 V, IP54, 0...300 Pa
- Accessories fume hood control
- Room units with KNX PL-Link
- Field devices with KNX PL-Link
- Communicating room controllers RXB (KNX)
- Communicating central control units (KNX)
- Operator units
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- others
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QBM3020-1U - Air differential pressure sensor, DC 0...10 V, IP54, -50...50 Pa
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
QBM3020-1U - Air differential pressure sensor, DC 0...10 V, IP54, -50...50 Pa
|
|
|
|
|
|
|
|
|