- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- VAV controller
- Actuators for fire and smoke protection dampers
- Fire damper actuators
- Torque 4 Nm: GRA..1E..
- Accessories for GRA..26.1E
- ASK74.15 - Shaft adapter, GEB/GMA, square 10x10 mm
- ASK74.13 - Shaft adapter, GEB/GMA, square 15x15 mm
- ASK74.14 - Shaft adapter, GEB/GMA, square 12x12 mm
- ASK74.16 - Shaft adapter, GEB/GMA, square 8x8 mm
- ASK74.22 - Plug Indicator for GEB/GMA, fixes the position indicator to the adapter
- ASK71.07 - Standard mounting bracket, GEB/GMA
- ASK71.20 - Turnkey for manual adjustment of GMA/GNA/GRA
- ASK79.4 - Duct tip thermosensors (72 °C), for fire protection damper actuators
- ASK79.5 - Duct tip thermosensors (95 °C), for fire protection damper actuators
- ASK71.01 - Accessory Kit, GEB/GMA
- GRA..26.1E - Actuators for fire protection dampers
- Torque 7 Nm: GNA..1E..
- Torque 18 Nm: GGA..1E..
- Variable frequency drives
- Meters
- OEM products
- others
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK74.22 - Plug Indicator for GEB/GMA, fixes the position indicator to the adapter
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
OP720 - Optical smoke detector (Jet black, RAL9005)
|
|
|
|
|
|
|
|
|