- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- Desigo
- Automation controls and operations
- Room automation
- Desigo room automation (BACnet)
- Desigo room automation (KNX)
- Communicating controllers RXB (KNX)
- For radiator, chilled ceiling, VAV
- For fan coil, radiator, chilled ceiling
- Accessories for RXB..
- Field devices for RXB..
- Room unit for RXB..
- Temperature sensors for RXB..
- Valve actuators for RXB..
- Damper actuators for RXB..
- GDB161.1E/MO - Damper actuator, rotary, 5 Nm, IP54, AC/DC 24 V, Modbus RTU, 150 s
- ASK71.04 - Standard mounting bracket, GDA/GLA/GDB/GLB/GDD/GLD
- ASK71.05 - Position Indicator, GDA/GLA/GDB/GLB/GDD/GLD
- ASK71.08 - Short mounting bracket, GDA/GLA/GDB/GLB/GDD/GLD
- ASK71.21 - Shaft adaptor, centering insert, 2x square profile 10x10 mm
- GLB..2E - Linear air damper actuators 250 N, without spring return
- GLB..1E - Rotary air damper actuators 10 Nm, without spring return
- GDB..2E - Linear air damper actuators 125 N, without spring return
- GDB..1E - Rotary air damper actuators 5 Nm, without spring return
- Interface and tools RXB..
- Connection to Desigo
- Connection to Synco 700
- Room units for controllers RXB (PPS2)
- Communicating thermostats RDG/RDF (KNX)
- Building management
- Engineering and commissioning tools
- Sales and estimation tools
- Synco System
- Building X
- IoT solutions
- HVAC products
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK71.21 - Shaft adaptor, centering insert, 2x square profile 10x10 mm
|
|
|