- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Heating and cooling
- Ventilation and air-conditioning
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Burner controls accessories
- Burner management systems
- Burner management systems accessories
- AGA56.42A87
- QRC1A2.104C27
- QRC1A1.103C27 - Blue-flame detector, cable 500mm, normal, front, plexiglass, with ferrules
- QRC1A2.103C27 - Blue-flame detector, cable 500mm, medium, front, plexiglass, with ferrules
- QRC1A3.103C27 - Blue-flame detector, cable 500mm, high, front, plexiglass, with ferrules
- QRC1C2.103C27 - Blue-flame detector, cable 500mm, medium, lateral, plexiglass, with ferrules
- QRC1A2.104C27 - QRC1A2.104C27 Blue-flame detector
- RAR9 - Silicone photocell detector, length max. 100m, without flange, without clamp
- RAR9(1) - Silicone photocell detector, length max. 100m, with flange, rounded and clamp
- QRA53.E17 - UV flame detector, continuous operation, normal sensitivity, 125mm, AC110V
- QRA53.E27 - UV flame detector, continuous operation, normal sensitivity, 125mm, AC230V
- QRA53.G17 - UV flame detector, continuous operation, high sensitivity, 125mm, AC110V
- QRA53.G27 - UV flame detector, continuous operation, high sensitivity, 125mm, AC230V
- QRA55.E17 - UV flame detector, continuous operation, normal sensitivity, 69mm, AC110V
- QRA55.E27 - UV flame detector, continuous operation, normal sensitivity, 69mm, AC230V
- QRA55.G17 - UV flame detector, continuous operation, high sensitivity, 69mm, AC110V
- QRA55.G27 - UV flame detector, continuous operation, high sensitivity, 69mm, AC230V
- QRB1A-A033B40B - Photoresistive flame detector, normal, housing 50mm, cable 33cm, stripped 40mm
- QRB1A-A035B40A - Photoresistive flame detector, normal, housing 50mm, cable 35cm, stripped 40mm
- QRB1A-A048B70B - Photoresistive flame detector, normal, housing 50mm, cable 48cm, stripped 70mm
- QRB1B-A033B40B - Photoresistive flame detector, higher, housing 50mm, cable 33cm, stripped 40mm
- QRB1B-A035B40A - Photoresistive flame detector, higher, housing 50mm, cable 35cm, stripped 40mm
- QRB1B-A048B70B - Photoresistive flame detector, higher, housing 50mm, cable 48cm, stripped 70mm
- QRB1B-A050B70A - Photoresistive flame detector, higher, housing 50mm, cable 50cm, stripped 70mm
- QRB1B-A050B70A2 - QRB1B-A050B70A2 Photo resistive detector
- QRB1B-A068B70B - Photoresistive flame detector, higher, housing 50mm, cable 68cm, stripped 70mm
- QRB1B-A070B70A - Photoresistive flame detector, higher, housing 50mm, cable 70cm, stripped 70mm
- QRB1B-D025B40B - Photoresistive flame detector, higher, housing 137mm, cable 25cm, stripped 40mm
- QRB1A-A070B70A1 - Photoresistive flame detector, normal, housing 50mm, cable 70cm, stripped 70mm
- QRA10.C - UV flame detector, normal sensitivity, housing made of die-cast-aluminium
- QRA10M.C - UV flame detector, high sensitivity, housing made of die-cast-aluminium
- QRA2 - UV flame detector, normal sensitivity, without flange/clamp
- QRA2(1) - UV flame detector, normal sensitivity, with flange/clamp
- QRA2.9 - QRA2.9 UV flame detector
- QRA2M - UV flame detector, high sensitivity, without flange/clamp
- QRA2M(1) - UV flame detector, high sensitivity, with flange/clamp
- QRA4.U - UV flame detector, for pipe mounting, normal sensitivity (US)
- QRB3 - Photoresistive flame detector, without flange, without clamp, normal sensitivity
- Sensors accessories
- Service tools
- Universal controllers
- SKP25.201E2
- Valves and actuators, gas accessories
- LOK16.250A17
- Damper actuators
- Industrial burners
- Cloud solutions
- Special sortiment
- others
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QRC1A2.104C27 - QRC1A2.104C27 Blue-flame detector
|
产品编号 / 产品说明
|
目录价格 / 您的价格
|
|
|
|
19" 机架外形,电源, 带 120/264 VAC,或 150-250 VDC 输入和 54V/11.1 A 输出。专用于 以太网供电(POE) 系统,或者以下系统: 需要 54 VDC 电源。
|
|
|
|
|
|
|
19" 机架外形,电源, 带 120/264 VAC,或 150-250 VDC 输入和 54V/11.1 A 输出。专用于 以太网供电(POE) 系统,或者以下系统: 需要 54 VDC 电源。 保形涂层。
|
|
|
|
|
|
|
|
|