17.05.2024 8:58:40 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FX5012-2EQ31-1BA0
Product
signal cable pre-assembled (absolute encoder in motor) 3x 2x 0.14+4x 0.14+2x0.5+4x 0.23 C SPEED-CONNECT Connector UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.9 mm TYPE: 6FX5012-2EQ31 MODULE SIDE: CRIMPED CONTACTS, CONNECTOR HOUSING INCLUDED LENGTH (M) = +0 +10 +0 +0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX5012-2EQ31-1BA0
Product Description signal cable pre-assembled (absolute encoder in motor) 3x 2x 0.14+4x 0.14+2x0.5+4x 0.23 C SPEED-CONNECT Connector UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.9 mm TYPE: 6FX5012-2EQ31 MODULE SIDE: CRIMPED CONTACTS, CONNECTOR HOUSING INCLUDED LENGTH (M) = +0 +10 +0 +0
Product family For SINAMICS S120 SMC20
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 764 / 764
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 1,501 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766906381
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-M
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;