- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Humidity and temperature
- Air quality
- Pressure
- Differential pressure sensor air and non-aggressive gas QBM..
- Accessories for QBM..
- QBM2130-5 - Differential pressure sensor, 0…200 Pa, 0…250 Pa, 0…500 Pa, 4-20mA
- QBM2130-30 - Differential pressure sensor, 0…1000 Pa, 0…1500 Pa, 0…3000 Pa, 4-20mA
- QBM2130-1U - Differential pressure sensor, -50…50 Pa, -100…100 Pa, 0…100 Pa, 4-20mA
- QBM400.. - Air duct differential pressure sensor with calibration certificate
- QBM410.. - Air duct differential pressure sensor, DC 4...20 mA, with calibration certificate
- QBM3700.. - Modus differential pressure sensor with I/O extension
- Accessories for QBM66..
- QBM2030.. - Differential pressure sensor, DC 0...10 V
- QBM3.. - Air duct differential pressure sensor
- Differential pressure monitor QBM..
- Pressure sensors for liquids and gases QBE..
- Pressure sensors refrigerant QBE..
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- RC ES
- others
- Fire safety (EN)
- KNX Building Control
- Market-specific solutions
- Services
- ... and everything else you need
| |
QBM2130-5 - Differential pressure sensor, 0…200 Pa, 0…250 Pa, 0…500 Pa, 4-20mA
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
SIMATIC DP, CPU 1516PRO-2 PN for ET 200pro, Central processing unit with Work memory 1 MB for program and 5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 10 ns bit performance, degree of protection: IP65/67, SIMATIC Memory Card required, Connection module required
|
|
|
|
|
|
|
SIMATIC DP, CPU 1516pro-2 PN for ET 200pro, central processing unit with 2 MB work memory for program and 7.5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 6 ns bit performance, degree of protection: IP65/67, SIMATIC Memory Card required, connection module required
|
|
|
|
|
|
|
|
|