SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3682177 | 3KD3030-2NE20-0
Product
Switch disconnector 100 A, Size 2, 3-pole Front operating mechanism center Basic unit without handle Box terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3682177 | 3KD3030-2NE20-0
Product Description Switch disconnector 100 A, Size 2, 3-pole Front operating mechanism center Basic unit without handle Box terminal
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CL
List Price Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1,143 Kg
Packaging Dimension 148,00 x 128,00 x 85,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869472157
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 5378
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 24.11.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 14 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
ETIM 9 EC000216
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;