SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3603164 | 3KD3632-0PE10-0
Product
Switch disconnector 200 A, Size 3, 3-pole Front operating mechanism left Complete unit with direct operating mechanism gray flat terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3SU1400-1AA10-1FA0
Contact module with 2 contact elements, 1 NO+1 NC, screw terminal, for front plate mounting
3SU1400-1AA10-1BA0
Contact module with 1 contact element, 1 NO, screw terminal, for front plate mounting, Minimum order quantity 5 or a multiple of this
3SU1400-1AA10-1CA0
Contact module with 1 contact element, 1 NC, screw terminal, for front plate mounting, Minimum order quantity 5 or a multiple of this
3SU1400-1AA10-1DA0
Contact module with 2 contact elements, 2 NO, screw terminal, for front plate mounting
Product
Article Number (Market Facing Number) 3603164 | 3KD3632-0PE10-0
Product Description Switch disconnector 200 A, Size 3, 3-pole Front operating mechanism left Complete unit with direct operating mechanism gray flat terminal
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CL
List Price Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 2,930 Kg
Packaging Dimension 187,00 x 207,00 x 152,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869472591
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 5378
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 24.11.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 14 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
ETIM 9 EC000216
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
Frequently bought together:
3681818 | 3KD9304-6
Accessory for 3KD size 3 3KC0 size 3 Cable connection cover Standard length contains 8 units
3RA2434-8XF32-1NB3
Contactor assembly for star-delta (wye-delta) start AC-3, 22/30 kW/400 V, AC/DC 20-33 V, 3-pole, Size S2 Screw terminal Electrical and mechanical interlock 3 NO + 3 NC integrated
3RT2015-2BB41
power contactor, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 24 V DC, auxiliary contacts: 1 NO, spring-loaded terminal, size: S00
3720700 | 3RT2916-1JJ00
surge suppressor, varistor with LED, 24-48 V AC, 50/60 Hz, 12-24 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
3RV2011-1BA25
Circuit breaker size S00 for motor protection, CLASS 10 A-release 1.4...2 A N-release 26 A Spring-type terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC
;