SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KD4030-0PE10-0
Product
Switch disconnector 315 A, Size 3, 3-pole Front operating mechanism left Basic unit without handle flat terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 3KD4030-0PE10-0
Product Description Switch disconnector 315 A, Size 3, 3-pole Front operating mechanism left Basic unit without handle flat terminal
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CL
List Price Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 2,892 Kg
Packaging Dimension 190,00 x 223,00 x 121,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869472799
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 5378
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 24.11.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 14 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
ETIM 9 EC000216
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
Frequently bought together:
3681851 | 3KC0340-0PE00-0AA0
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 315 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 315 A, Ie at AC-23 A at 690 V: 315 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
3681818 | 3KD9304-6
Accessory for 3KD size 3 3KC0 size 3 Cable connection cover Standard length contains 8 units
3681852 | 3KC0342-0PE00-0AA0
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 400 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 315 A, Ie at AC-23 A at 690 V: 315 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
3681853 | 3KC0344-0QE00-0AA0
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 4, 3-pole, Iu: 500 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 500 A, Ie at AC-23 A at 690 V: 500 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
3KC9304-0
Accessories for 3KC0 SZ 3 Terminal covers, Side panel coverings for 3KC0 SZ3 3 and 4-pole contains 2 units
;