SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
4AM4842-8DD40-0FA0
Product
Image similar
TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):0,5 /2; UPRI(V):550-525-500-480-460- 440-415-400-380-230-208; USEC(V):2X115; ISEC(A):2X2,17; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER< >ISOLATION TRANSFORMER<
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4AM4842-8DD40-0FA0
Product Description TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):0,5 /2; UPRI(V):550-525-500-480-460- 440-415-400-380-230-208; USEC(V):2X115; ISEC(A):2X2,17; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER< >ISOLATION TRANSFORMER<
Product family Transformers
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 4M1
List Price Show prices
Customer Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 7,401 Kg
Packaging Dimension 225,00 x 230,00 x 175,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869904788
UPC 754554921174
Commodity Code 85043180
LKZ_FDB/ CatalogID CC-IC10
Product Group 5872
Group Code R750
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-03-13-02
eClass 14 27-03-13-02
eClass 6 27-03-13-02
eClass 7.1 27-03-13-02
eClass 8 27-03-13-02
eClass 9 27-03-13-02
eClass 9.1 27-03-13-02
ETIM 7 EC002486
ETIM 8 EC002486
ETIM 9 EC002486
IDEA 4 4168
UNSPSC 15 39-12-10-26
|
Buy product
Quantity 1 Piece
;