SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1242-6TM10-2BB1
Product
Image similar
SIPLUS ET 200SP TM ECC 2xPWM ST based on 6FE1242-6TM10-0BB1 with conformal coating, -30…+60 °C, load controller for conductive charging of electric vehicles according to IEC61851 with 2 charging outlets; 2x Control Pilot; 2x plug present; 2x DQ switching contact for load contactor as open collector; 2x DI for feedback; load contactor or connector lock; 2x ACT for connector interlock suitable for BU type BU20-P12+A0+4B and BU20-P12+A4+0B
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6AG1242-6TM10-2BB1
Product Description SIPLUS ET 200SP TM ECC 2xPWM ST based on 6FE1242-6TM10-0BB1 with conformal coating, -30…+60 °C, load controller for conductive charging of electric vehicles according to IEC61851 with 2 charging outlets; 2x Control Pilot; 2x plug present; 2x DQ switching contact for load contactor as open collector; 2x DI for feedback; load contactor or connector lock; 2x ACT for connector interlock suitable for BU type BU20-P12+A0+4B and BU20-P12+A4+0B
Product family SIPLUS ET 200SP ECC charging controllers
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 473
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,045 Kg
Packaging Dimension 6,80 x 7,70 x 3,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618099107
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4257
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 13.09.2024
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-47-03
eClass 14 27-14-47-03
eClass 9 27-14-47-03
eClass 9.1 27-14-47-03
ETIM 7 EC002889
ETIM 8 EC002889
ETIM 9 EC002889
IDEA 4 1554
UNSPSC 15 26-11-17-29
|
Buy product
Quantity 1 Piece
;